3-terminal Filters

YFF15SC1C473MT000N

Product Status
Production
Applications
Commercial Grade
Feature
SignalFor Signal Line
Series
YFF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.55mm ±0.05mm
Thickness(T)
0.30mm ±0.05mm

Electrical Characteristics

Insertion Loss [Typ.]
30dB (5MHz to 4GHz)
Cut-Off Frequency [Typ.]
100kHz
Rated Voltage [Max.]
16V
Rated Current [Max.]
1A
Rated Current Derating
DC Resistance (Max.)
50mΩ
Rated Capacitance [Typ.]
47nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...