3-terminal Filters

YFF18PC0J224MT0H0N

Product Status
Production
Applications
Commercial Grade
Feature
PowerFor Power Line
Series
YFF
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
1.60mm ±0.20mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.60mm ±0.10mm

Electrical Characteristics

Insertion Loss [Typ.]
40dB (3MHz to 1GHz)
Cut-Off Frequency [Typ.]
Rated Voltage [Max.]
6.3V
Rated Current [Max.]
4A
Rated Current Derating
DC4A/85℃, DC2A/125℃
DC Resistance (Max.)
30mΩ
Rated Capacitance [Typ.]
220nF

Other

Circuit Type
Feed Through Type
Transmission Line
Single-ended
Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...