Chip Beads

MMZ0603S241HT000

Product Status
Production
Applications
Commercial Grade
Feature
SignalSignal line
Low RdcLow RDC
Series
MMZ
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
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Impedance at 100MHz
240Ω ±25%
Rated Current
420mA
DC Resistance (Max.)
320mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0003g
FIT (Failure In Time)
This will be displayed when you login to myTDK
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA101K-NKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA221K-NKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-VKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA100J-VKA

Capacitance=10pF
Edc=400Vac
T.C.=SL

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA221KANKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS80ZU2GA222MANKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

MLCC with Dipped Radial Lead

FA14X7R1H225KRU00

Capacitance=2.2μF
Edc=50V
T.C.=X7R

LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA18C0G1H330JNU00

Capacitance=33pF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA18C0G1H331JNU00

Capacitance=330pF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA22X7R1H685KRU06

Capacitance=6.8μF
Edc=50V
T.C.=X7R

LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General