Signal Line Common Mode Chokes/Filters

ACT45C-110-2P-TL000

Product Status
Production
Applications
Automotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
Series
ACT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
2.80mm ±0.20mm

Electrical Characteristics

Common-mode Impedance [Typ.]
600Ω at 10MHz
Common-mode Impedance [Min.]
300Ω at 10MHz
Common-mode Inductance
11μH at 100kHz (Ref.)
Rated Current
250mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
600mΩ Max.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
0.14g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...