Signal Line Common Mode Chokes/Filters

MCZ0605AH350SDT000

Product Status
Obsolete
Recommended Alternate Part No. : TCM0605S-350-2P-T201 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.2, 2021
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Oct.31, 2023
Applications
Commercial Grade
Feature
MultilayerMultilayer
High-speedHigh-speed signal
Series
MCZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.65mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.30mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
35Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
67nH at 1MHz (Ref.)
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
3.9Ω Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0006g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...