Signal Line Common Mode Chokes/Filters

MCZ1210AH301CPTD25

Product Status
Production
Applications
Automotive Grade
Feature
MultilayerMultilayer
AEC-Q200AEC-Q200
High-speedHigh-speed signal
Series
MCZ
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
1.25mm ±0.15mm
Width(W)
1.00mm ±0.15mm
Thickness | Height
0.50mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
300Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
4.5Ω Max.

Other

Operating Temp. Range
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g
FIT (Failure In Time)
This will be displayed when you login to myTDK