Signal Line Common Mode Chokes/Filters

TCE0806G-900-2P-T200

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
Thin-filmThin-film
ESDESD protective
Series
TCE
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.85mm ±0.05mm
Width(W)
0.65mm ±0.05mm
Thickness | Height
0.40mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
90Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
151nH at 100MHz (Ref.)
Rated Current
100mA
Rated Voltage
10VDC
Insulation Resistance [Min.]
1MΩ
DC Resistance
3.5Ω Max.
Cutoff Frequency
5GHz

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0011g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...