Signal Line Common Mode Chokes/Filters

ZJY51R5-8PA-01

Product Status
Obsolete
Recommended Alternate Part No. : ACP3225-102-2P-T000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2015
Last Purchase Order Date : Dec.25, 2015
Last Shipment Date : Jun.30, 2016
Applications
Commercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZJY
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Length(L)
23.50mm Nom.
Width(W)
7.62mm Nom.
Thickness | Height
4.60mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
500Ω at 100MHz
Common-mode Impedance [Min.]
200Ω at 100MHz
Common-mode Inductance
10.4μH at 100kHz (Ref.)
Rated Current
500mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
70mΩ Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Wave (Flow)
Iron Soldering
AEC-Q200
NO
Packing
Magazine
Package Quantity
20pcs
Weight
1.6g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...