Signal Line Common Mode Chokes/Filters

ZJYS51R5-2PT-01

Product Status
Obsolete
Recommended Alternate Part No. : ACP3225-102-2P-T000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.4, 2015
Last Purchase Order Date : Sep.29, 2017
Last Shipment Date : Mar.30, 2018
Applications
Commercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZJYS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach

Images are for reference only and show example products.

Size

Length(L)
9.00mm ±0.50mm
Width(W)
5.50mm Nom.
Thickness | Height
5.08mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
600Ω at 100MHz
Common-mode Impedance [Min.]
200Ω at 100MHz
Common-mode Inductance
10.3μH at 1MHz (Ref.)
Rated Current
2A
Rated Voltage
50VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
120mΩ Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.4g

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...