Noise Suppression Filters

MAF0603FAL470BT000

Product Status
Production
Applications
Commercial Grade
Applications Detail
Audio Line
Feature
BluetoothFor Bluetooth Band
WiFiFor WiFi Band
Series
MAF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness(T)
0.33mm Max.
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Impedance (Typ.) 1
47Ω at 100MHz
Impedance (Typ.) 2
Impedance (Typ.) 3
Rated Current
200mA
DC Resistance (Typ.)
DC Resistance (Max.)
700mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0003g
FIT (Failure In Time)
Please contact us

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...