Ferrite Cores
H5C2T44.5X13X30
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H120J050BA
Capacitance=12pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD471KYVNA
Capacitance=470pF
Edc=3000Vdc
T.C.=B
DxT: 7x6mm ,F: 7.5mm
Halogen-free

Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32656A7105J000
1uF, 1250V DC
28mm(W) x 37mm(H) x 42mm(L)

SMD / SMT Inductors (Coils)
CLF12555T-151M-D
L=150μH
Rated current=1.1A
L x W x T :
12.5 x 12.1 x 5.5mm

Ferrite Cores
H5AT20X7.5X14.5
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=20x14.5x7.5

Ferrite Cores
H5B2T10X2.5X5
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=10x5x2.5

Ferrite Cores
H5C2EP20-Z
EP Cores (For Telecommunication)
Dimensions(AxBxC)=24x10.7x15

Ferrite Cores
H5C2T20X5X10
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=20x10x5

Ferrite Cores
H5C2T28X13X16
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=28x16x13

Ferrite Cores
H5C3EEM12.7/13.7-Z
Planar Cores (EEM Type)
Dimensions(AxBxC)=12.8x6.9x3.3