Ferrite Cores
PC47EP7-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Capacitors for DC Link
B32714H1505K000
5.0uF, 1100 V DC
21.0mm(W) x 31.0mm(H) x 31.5mm(L)
Capacitors for DC Link
B32774D1305K000
3uF, 1300V DC
18mm(W) x 27.5mm(H) x 31.5mm(L)
Ferrite Cores
B64290L0783X065
Toroid Cores
Dimensions=R 10.0x6.00x7.00
Ferrite Cores
B64290P0751X065
Toroid Cores
Dimensions=R 8.00x4.00x4.00
Ferrite Cores
HS10T14X7X8
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=14x8x7
Ferrite Cores
PC47EE16-Z
E Cores (EE Type)
Dimensions(AxBxC)=16x7.2x4.8
Ferrite Cores
PC47EE50-Z
E Cores (EE Type)
Dimensions(AxBxC)=50x21.3x14.6
Ferrite Cores
PC47EER28-Z
E Cores (EER Type)
Dimensions(AxBxC)=28.6x14x11.4
Ferrite Cores
PC47EER35-Z
E Cores (EER Type)
Dimensions(AxBxC)=35x20.7x11.3
Ferrite Cores
PC47EER40-Z
E Cores (EER Type)
Dimensions(AxBxC)=40x22.4x13.3