Ferrite Cores

PC95EER35-Z

Product Status
Production
Core shape
E(EER)
Feature
Low Temp CoefLow temperature coefficient
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EER35A
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.849mm⁻¹
Effective Cross-Sectional Area
107mm²
Effective Magnetic Path Length
90.8mm
Effective Core Volume
9720mm³
AL Value / (nH / N²)
4000 ±25% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
52g

Electrical Characteristics (Material)

Initial Permeability μi
3300±25%
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
215°C
Core Loss / (kW / m³) [Max.]
290

Tech Info

Collapse all Expand all

Documents

Related articles

Show more