Ferrite Cores
PC95PQ65/44-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216C0G2J562K115AA
Capacitance=5.6nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
SMD / SMT Inductors (Coils)
PID75-251M
L=2x250μH
Rated current=0.27A
L x W x T :
7.5 x 7.5 x 4.8mm
SMD / SMT Inductors (Coils)
SLF7055T-220M1R7-3PF
L=22μH
Rated current=1.7A
L x W x T :
7 x 7 x 5.5mm
3-terminal Filters
MEM1608P101RT001
Cut-Off frequency=100MHz
Rated current=100mA
L x W x T :
1.6mm x 0.8mm x 0.6mm
Chip NTC Thermistors (Sensor)
NTCGS163JX103DT8
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Clamp AC Current Sensors
CCT261631-30-06-00
Applicable Current = 0.1 to 30Arms (50/60Hz)
Clamp Dia.=6mm, Housing=SMR-02V-B (JST)
Ferrite Cores
B65928A0000X022
PM/P Cores (PS)
Dimensions=PS 68x14.5
Ferrite Cores
B65982Q0400K095
PQ Cores
Dimensions(A/B/C)=PQ 65/60DG
Ferrite Cores
PC47PQ65/44-Z
PQ Cores (Laege)
Dimensions(A/B/C)=65/21.8/45
Ferrite Cores
PC95EER28-Z
E Cores (EER Type)
Dimensions(AxBxC)=28.6x14x11.4