SMD / SMT Inductors (Coils)
MHQ1005P15NJT000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness | Height |
|
| Recommended Land Pattern (A) |
|
| Recommended Land Pattern (B) |
|
| Recommended Land Pattern (C) |
|
Electrical Characteristics
| Inductance |
|
| Rated Current |
|
| DC Resistance [Typ.] |
|
| DC Resistance [Max.] |
|
| Self Resonant Frequency [Min.] |
|
| Self Resonant Frequency [Typ.] |
|
| Q [Min.] |
|
| Q [Typ.] |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
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
C2012X7S2A474K125AE
Capacitance=0.47μF
Edc=100V
T.C.=X7S
LxWxT:2x1.25x1.25mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA5H3C0G2E103J115AE
Capacitance=10nF
Edc=250V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYNNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FG24C0G2E472JNT06
Capacitance=4.7nF
Edc=250V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
EMI Suppression Capacitors
B32022A3823M000
0.088uF, 300Vrms AC
11m(W) x 18.5m(H) x 18m(L)
SMD / SMT Inductors (Coils)
MHQ0603P4N3HT000
L=4.3nH
Q=16
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P6N2HT000
L=6.2nH
Q=16
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ1005P12NGT000
L=12nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MHQ1005P15NGT000
L=15nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MHQ1005P15NGTD25
L=15nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm