Transponder Coils

B82450A7204E000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
X/Y CoilX/Y Coil
Type
B82450A*E
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.80mm ±0.20mm
Width(W)
2.70mm Max.
Thickness | Height
2.70mm Max.

Electrical Characteristics

Inductance
7.2mH ±3% at 125kHz
Working Frequency
125kHz
Q (Min.)
35 at 125kHz
Sensitivity (Typ.)
28mV/μT at 125kHz
Resonance Frequency (Min.)
1MHz
Resonance Frequency (Typ.)
DC Resistance (Max.)

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
2500pcs
Weight
0.25g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...