Transponder Coils

B82451L1004E402

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Z CoilZ Coil
Type
B82451L*E
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.70mm ±0.20mm
Width(W)
7.40mm ±0.10mm
Thickness | Height
2.65mm Max.

Electrical Characteristics

Inductance
1mH ±3% at 125kHz
Working Frequency
125kHz
Q (Min.)
44 at 125kHz
Sensitivity (Typ.)
7mV/μT at 125kHz
Resonance Frequency (Min.)
Resonance Frequency (Typ.)
3MHz
DC Resistance (Max.)
10.8Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
1g

B82451L1004E402

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 5,649
Country Multiple

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...