Noise Suppression Sheets (Shield)

IFL16-030GB300X200

Product Status
Production (NRND)
Recommended Alternate Part No. : IFM16-030GB300X200 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Features
High LossHigh loss
HybridHybrid
Series
IFL16
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length
300mm Nom.
Width
200mm Nom.
Magnetic Material Thickness
0.03mm Nom.
Overall Thickness
0.085mm Nom.

Electrical Characteristics

Relative Permeability
220 at 1MHz
Surface Resistivity (Min.)
10kΩ / square
Electrical Resistivity (Typ.)
Thermal Conductivity
1.5W/m・K

Other

Operating Temp. Range
-40 to 85°C
Double Sided Tape
YES
Delivery Method
Sheet
Flame Retardant Standard

Tech Info

Collapse all Expand all