Noise Suppression Sheets (Shield)

IFL10M-050NB300X200

Product Status
Production
Applications
Commercial Grade
Features
High LossHigh loss
Series
IFL10M
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length
300mm Nom.
Width
200mm Nom.
Magnetic Material Thickness
0.05mm Nom.
Overall Thickness
0.06mm Nom.

Electrical Characteristics

Relative Permeability
120 at 1MHz
Surface Resistivity (Min.)
1MΩ / square
Electrical Resistivity (Typ.)
Thermal Conductivity
1.5W/m・K

Other

Operating Temp. Range
-40 to 85°C
Double Sided Tape
YES
Delivery Method
Sheet
Flame Retardant Standard

Tech Info

Collapse all Expand all

Related articles

Show more