AC-DC Power Supplies

DRB480-72-3-A1

New Product
Product Status
Production
Sales Region
Worldwide
Series
DRB
Model
DRB480-3
Feature
Peak power capability
Options
Push-in terminal
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
350 to 575Vac
Input Voltage Range[DC]
Efficiency
95.7% Typ.
Rated Output Voltage[DC]
72Vdc
Output Voltage Range[DC]
70 to 85Vdc
Maximum Output Current
6.7A
Maximum Average Current
Maximum Peak Current
10A
Maximum Output Power
480W
Maximum Average Power
Maximum Peak Power
720W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
65mm Nom. (2.56in Nom.)
Height(H)
129mm Nom. (5.08in Nom.)
Depth(D)
159.3mm Nom. (6.27in Nom.)
Weight
1050g Typ. (2.3lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models