AC-DC Power Supplies
FPS3000-24/P
|
|
Electrical Characteristics
| Input |
|
| Input Voltage Range[AC] |
|
| Input Voltage Range[DC] |
|
| Efficiency |
|
| Rated Output Voltage[DC] |
|
| Output Voltage Range[DC] |
|
| Maximum Output Current |
|
| Maximum Output Power |
|
Package Type & Size
| Package / Mounting |
|
| Industry Standard Size |
|
| Width(W) |
|
| Height(H) |
|
| Depth(D) |
|
| Weight |
|
Other
| Operating Temp. Range |
|
| Cooling |
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
C3225X8L1H106K250AC
Capacitance=10μF
Edc=50V
T.C.=X8L
LxWxT:3.2x2.5x2.5mm
High Temp. (Up to 150ºC)
Ferrite Cores
B65513J0000R608
E Cores (ER)
Dimensions=ER14.5x3x7
Ferrite Cores
B65523J0000R608
E Cores (ER)
Dimensions(A/B/C)=ER 9.5/5/5
Ferrite Cores
B65541D0100A033
PM/P Cores (P)
Dimensions=P 14/8
Ferrite Cores
B65611D1000A048
PM/P Cores (P)
Dimensions=P 36x22
Ferrite Cores
B65813D0400A048
RM Cores (Telecommunication)
Dimensions(A/B/C)=RM10
Ferrite Cores
B67345B0002X027
Planar Cores (Plate/I)
Dimensions(A/B/C)=I 93/28/30
Ferrite Accessories
B66230A1114T001
Planar Cores Accessories(E/ELP)
Coil former (E 32/16/9)
AC-DC Power Supplies
CUT75-5FF/A
Enclosed / Unit type, Multi Output (3CH), Output: 77.5W, +5/+15/-15V
Option: JST connector, With cover
AC-DC Power Supplies
DRB50-24-1
DIN rail mount, Output: 50.4W, 24V
1-phase