AC-DC Power Supplies

PFE1800FB-60-100-R

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
PFE-FB
Model
PFE1800FB
Feature
Full digital control
PMBus
50/60/400Hz
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 305Vac
Input Voltage Range[DC]
Efficiency
93% Typ.
Rated Output Voltage[DC]
60Vdc
Output Voltage Range[DC]
48 to 63Vdc
Maximum Output Current
30A
Maximum Output Power
1800W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
89.9mm Nom. (3.54in Nom.)
Height(H)
15.21mm Nom. (0.60in Nom.)
Depth(D)
157.2mm Nom. (6.19in Nom.)
Weight
525g Typ. (1.2lbs Typ.)

Other

Operating Temp. Range
-40 to 100°C
Cooling
Conduction
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian