AC-DC Power Supplies

SWT40-5FF

Sales Region
Worldwide
Series
Model
Status
ObsoleteObsolete
Recommended Alternate Part No. : CUT35-5FF (Interchangeability is not guaranteed.)
Discontinue Issue Date : Apr.2, 2018
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Feature
Options
Option Lineup
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:SWT40

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
110 to 340Vdc
Efficiency
70% Typ.
Rated Output Voltage[DC]
+5Vdc+15Vdc-15Vdc
Output Voltage Range[DC]
FixedFixedFixed
Minimum Output Current
0.2A0.3A0A
Maximum Output Current
3A1.5A0.3A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
42W
Total Maximum Peak Power
51.6W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
127mm Nom. (5.00in Nom.)
Depth(D)
35.6mm Nom. (1.40in Nom.)
Weight
280g Typ. (0.6lbs Typ.)

Other

Operating Temp. Range
0 to 60°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.
Collapse All Expand All