µPOL™ Embedded DC-DC Converters
FS1006-5000-SK
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
C0402X5R1A102K020BC
Capacitance=1nF
Edc=10V
T.C.=X5R
LxWxT:0.4x0.2x0.2mm
General
Multilayer Ceramic Chip Capacitors
C0603C0G1H100D030BA
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R0J106M085AB
Capacitance=10μF
Edc=6.3V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA221K-VKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
NL453232T-271J-PF
L=270μH
Q=40
L x W x T :
4.5 x 3.2 x 3.2mm
SMD / SMT Inductors (Coils)
NLFV32T-150K-EF
L=15μH
DC Resistance=0.36Ω
L x W x T :
3.2 x 2.5 x 2.2mm
Leaded Disk Varistors
B72214S2321K101
Max. Operating Voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Elements
NTCWS3UF103HC1GT90A
Nominal Resistance=10.00kΩ at 25℃
Nominal Resistance Tolerance=±3%
Magnetic Current Sensors
TCM1110-BAAA
Analog, SENT
Redundancy=No
Integrated Capacitors=No
µPOL™ Embedded DC-DC Converters
EV3303-0400-A
Standard Evaluation Board for the FS1006