Programmable DC Power Supplies

GB150-11.2

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
GENESYS+
Model
G+1U 1.7kW
Option Lineup
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
150Vdc
Output Voltage[DC]
0 to 150Vdc
Rated Output Current
11.2A
Output Current
0 to 11.2A
Rated Output Power
1680W
Efficiency
90% Typ.
Voltage Ripple Noise
0.008Vrms (5Hz to 1MHz)
Current Ripple Noise
0.01Arms (5Hz to 1MHz)

Package Type & Size

Package Type
1U Rack mount / Bench top
Width(W)
423mm Nom. (16.65in Nom.)
Height(H)
43.6mm Nom. (1.72in Nom.)
Depth(D)
441.5mm Nom. (17.38in Nom.)
Weight
5000g Typ. (11.0lbs Typ.)

Other

Interfaces / Features Included
LAN (LXI compliant)
USB
RS-232
RS-485
Isolated analog voltage control
Blank front panel
Interface Options
GPIB
Isolated analog current control
EtherCAT
Modbus-TCP
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.