Surge Arresters

B88069X5013T123

Product Status
Production
Applications
General
Industrial
Type
EZ0-C420XSMDHC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.60mm Nom.
Width(W) or Diameter(D)
6.00mm Nom.
Height
5.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
420V
Tolerance of DC Sparkover Voltage
+25,-15%
Impulse Sparkover Voltage (Max.) [100V/µs]
850V
Impulse Sparkover Voltage (Max.) [1kV/µs]
1kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
200kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
50V
Glow to Arc Transition Current
0.1A
Arc Voltage [1A]
10V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
1200pcs
Weight
1g