Chip Antennas

ANT016008LCD2442MA1

Product Status
Obsolete
Recommended Alternate Part No. : ANT162442DT-2001A2 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
ANT
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.40mm Max.

Electrical Characteristics

Start/Stop Frequency
2400 to 2484MHz
5150 to 5850MHz
VSWR [Max.]
6.5 at 2400 to 2484MHz
4 at 5150 to 5850MHz
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.00151g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models