Motor Run and Motor Start Capacitors
B32332I6306J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD151KYGNA
Capacitance=150pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Motor Run and Motor Start Capacitors
B32330I6156J080
15uF, 450V AC
30mm(D) x 78mm(L)
Motor Run and Motor Start Capacitors
B32332I6156J080
15uF, 450V AC
30mm(D) x 78mm(L)
Motor Run and Motor Start Capacitors
B32332I6256J080
25uF, 450V AC
35mm(D) x 93mm(L)
SMD / SMT Inductors (Coils)
MHQ1005P3N9BT000
L=3.9nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
VLS5045EX-220M-H
L=22μH
Rated current=1.8A
L x W x T :
5 x 5 x 4.5mm
Signal Line Common Mode Chokes/Filters
MCZ1210AH301CPTA0G
|Z|=300Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
Leaded Disk Varistors
B72210S2151K101
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Leaded Disk Varistors
B72214P2141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A