Baluns

HHM17125D1

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
HHM17
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.45mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | Atheros AR-6003
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
1.3dB
Phase Balance
180° ± 20°
Amplitude Balance
0dB ± 1.2dB
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g
Terminal Shape
LGA
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...