Baluns

HHM1932A2

Product Status
Production (NRND)
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 5/6/19
Application Grade
Commercial Grade
Series
HHM19
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 100bal
Start/Stop Frequency
862 to 894MHz
Insertion Loss [Max.]
0.8dB
Phase Balance
180° ± 10°
Amplitude Balance
0dB ± 1.2dB
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0008g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...