Filters

DEA105425BT-1293A1

Product Status
Production
Filter Type
BPF
Application
W-LAN
Cellular Band
Application Grade
Commercial Grade
Series
DEA10-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.08mm
Width(W)
0.50mm ±0.08mm
Thickness(T)
0.45mm Max.

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
1dB
Attenuation [Min.]
24dB at 2400 to 2500MHz
12dB at 9800 to 11900MHz
14dB at 14700 to 17850MHz
Return Loss [Min.]
9.54dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0007g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...