Filters

DEA202450BT-2038A1

Product Status
Obsolete
Recommended Alternate Part No. : DEA202450BT-2175A1-H (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Mar.31, 2023
Last Shipment Date : Mar.31, 2024
Filter Type
BPF
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DEA20-B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50se
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
2.6dB
Attenuation [Min.]
40dB at 880 to 960MHz
40dB at 1710 to 1990MHz
20dB at 2110 to 2170MHz
30dB at 4800 to 5000MHz
30dB at 7200 to 7500MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...