Piezoelectric Powder Level Sensors
TSP15A10C-17
|
|
Size
| Dimension |
|
| Sensor Diameter |
|
| Sensor Height |
|
Electrical Characteristics
| Resonant Frequency |
|
| Resonant Impedance |
|
| Phase |
|
Other
| Operating Temp. Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012JB1A475K060AB
Capacitance=4.7μF
Edc=10V
T.C.=JB
LxWxT:2x1.25x0.6mm
General
SMD / SMT Inductors (Coils)
HPL505028F060MRD3P
L=60nH
Rated current=34.0A
L x W x T :
5.0 x 5.0 x 2.8mm
Surface Potential Sensors
EFS22D67-03
Sensing Distance = 1.5mm to 3.5mm
Sensing Voltage Range Ve = -1000 to 0 V
Piezoelectric Powder Level Sensors
TSP15D10C-01
Product Type=Assembly
Sensor Dia.(Nom)=11mm
Clamp AC Current Sensors
CCT261631-30-06-00
Applicable Current = 0.1 to 30Arms (50/60Hz)
Clamp Dia.=6mm, Housing=SMR-02V-B (JST)
Ferrite Cores
B66281G0000X149
Planar Cores (ELP)
Dimensions(A/B/C)=14/3.5/5