Linear Hall Sensors
HAL1881UA
|
|
Size
| Package |
|
| Detail Size Information |
Electrical Characteristics
| Input Voltage |
|
| Magnetic Field Range |
|
Other
| Operating Temp. Range |
|
| AEC-Q100 |
|
| Redundancy |
|
| Integrated Capacitors |
|
| Packing |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA3E2X7R1H104K080AA
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X8R1H104K080AE
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X7R1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
MLCC with Dipped Radial Lead
FA14X8R1H104KNU06
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
Gear Tooth Sensors
PS-HR95
Sensing Air Gap = 1.2mm max
Operating Temp.= -40 to +150℃
TMR Angle Sensors
TAA6140-BAAA
Analog Output 3.0Vp-p (Single-end Sin/Cos, Vcc 5.0V applied)
TSSOP-16
Redundancy=Yes
+2 (Triple)
Angle Accuracy (Overall Temperature)=+/-0.8 deg
TMR Angle Sensors
TAB4140-BAAB
Analog Output 3.0Vp-p (Single-end Sin+ / Sin- / Cos+ / Cos-, 5.0V applied)
TSSOP-16
Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.6 deg
TMR Angle Sensors
TAD2141-BAAA
Digital Output SPI/PWM
TSSOP-16
Redundancy=No
0 (Single)
Angle Accuracy (Overall Temperature)=+/-0.3 deg
Hall Switches
HAL1002UT
Switching Behavior: Unipolar, Unipolar Inverted, Latching
Interface: 3-wire
Hall Switches
HAL1501SU
Switching Behavior: Bipolar
Interface: 3-wire