NTC Elements
NTCDS3HG103HC3NB
|
|
Size
| Length(L) |
|
| Diameter(D) |
|
| Terminal Length |
|
| Terminal Diameter |
|
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| Reference Resistance |
|
| Nominal B value (Typ.) [0/100°C] |
|
| Nominal B value Tolerance |
|
| Reference B value (Typ.) [25/85°C] |
|
| Reference B value (Typ.) [25/100°C] |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Operating Temperature Range |
|
| Terminal Note |
|
| UL File No. |
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
CGA2B2X7R1H472K050BE
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2X7R1E154K080AA
Capacitance=0.15μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
MLCC with Dipped Radial Lead
FK28C0G1H102JN000
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Hybrid Polymer Capacitors
B40910A0107M000
100µF/80V DC
10mm dia x 12.5mm length
SMD / SMT Inductors (Coils)
MLF1608A4R7JT000
L=4.7μH
Rated current=30mA
L x W x T :
1.6 x 0.8 x 0.8mm
NTC Elements
B57540G1104G000
Nominal Resistance=100kΩ
Nominal Resistance Tolerance=±2%
NTC Elements
NTCDS3HG103HC3NT
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead, Ammo Pack Taping
NTC Elements
NTCDS3HG103HC4NB
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead
NTC Elements
NTCDZ3HG103HC3NB
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead (U-shaped bending with resin coat)
NTC Elements
NTCWS3UF103FC1GG90D
Nominal Resistance=10.00kΩ at 25℃
Nominal Resistance Tolerance=±1%