Stroke Sensors
PS-HK80-T0001
|
|
Electrical Characteristics
| Power-supply Voltage |
|
| Output Type |
|
| Response Time |
|
Other
| Measurement Range |
|
| Measurement Error |
|
| Air Gap |
|
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA4J1X8R1E684K125AE
Capacitance=0.68μF
Edc=25V
T.C.=X8R
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9N2X7R2A225K230KA
Capacitance=2.2μF
Edc=100V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CNA6P4NP02J333J250AE
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
High Temp. (Up to 150ºC)
Soft termination
AEC-Q200
SMD / SMT Inductors (Coils)
B82010X1100A003
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 460mA
SMD / SMT Inductors (Coils)
B82010X1100A004
Eval. Board 10BASE-T1L SPE
Power class 11, 13
IR 650mA
Liquid Level Sensors
B59050D1100B040
Maximum Operating Voltage = 18V
Rated resistance = 60 ±20Ω
Gear Tooth Sensors
PS-HR92
Sensing Air Gap = 2.0mm max
Operating Temp.= -40 to +150℃
Clamp AC Current Sensors
CCT354571-300-24-00
Applicable Current = 0.1 to 300Arms (50/60Hz)
Clamp Dia.=24mm, Housing=SMR-02V-B (JST)
Magnetic Current Sensors
TCM1110-BAAA
Analog, SENT
Redundancy=No
Integrated Capacitors=No
Magnetic Current Sensors
TCM1110-BABA
Analog, SENT
Redundancy=No
Integrated Capacitors=No