Liquid Level Sensors
B59050D1100B040
|
|
Size
| Detail Size Information |
Electrical Characteristics
| Operating Voltage (Max.) |
|
| Surface Temperature (Max.) |
|
| Rated Resistance / Ω |
|
| Further Details |
Other
| Operating Temperature Range | |
| Packing |
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA5L1X7R1H106K160AC
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Transponder Coils
B82450A2364A000
L=2.36mH
Sensitivity=30mV/uT
LxWxT :
11.4 x 3.5 x 2.4mm
Diplexers
DPX205925DT-4213A4
Pass Band/Low Band=617 to 2690MHz
Pass Band/High Band=3300 to 5925MHz
Humidity Sensors
CHS-CGC5-28
Product Type=Assembly
Nominal Accuracy=±7%
Humidity Sensors
CHS-UGS
Product Type=Assembly
Nominal Accuracy=±5%
NTC Sensor Assembly / Systems
NTCRP3VG332JDGBEA
Nominal Resistance=3.3kΩ
Nominal Resistance Tolerance=±5.0%
Motor Protection Sensors
B59100M1070A070
Sensing temperature = 70℃
Max. rated resistance = 100Ω
Liquid Level Sensors
B59011E0160A040
Maximum Operating Voltage = 25V
Rated resistance = 140 ±60Ω
Piezoelectric Powder Level Sensors
TSP15D10C-01
Product Type=Assembly
Sensor Dia.(Nom)=11mm