Stroke Sensors
PS-HK82
|
|
Electrical Characteristics
| Power-supply Voltage |
|
| Output Type |
|
| Response Time |
|
Other
| Measurement Range |
|
| Measurement Error |
|
| Air Gap |
|
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Chip Varistors / Ceramic Transient Voltage Suppressors
B72540T0500K062 (Standard)
Maximum continuous voltage=65V
Maximum Clamping Voltage (8/20μs)=135V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72540T6500K062
Maximum continuous voltage=65V
Maximum Clamping Voltage (8/20μs)=135V
Leaded Disk Varistors
B72210P2511K101
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
SMD Disk Varistors
B72650M0400K072
Max. Operating Voltage [AC]=40Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
SMD Disk Varistors
B72650M0500K072
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
SMD Disk Varistors
B72660M0500K072
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Piezoelectric Powder Level Sensors
TSP15D10C-01
Product Type=Assembly
Sensor Dia.(Nom)=11mm
Gear Tooth Sensors
PS-HR95
Sensing Air Gap = 1.2mm max
Operating Temp.= -40 to +150℃
Clamp AC Current Sensors
CCT261631-30-06-00
Applicable Current = 0.1 to 30Arms (50/60Hz)
Clamp Dia.=6mm, Housing=SMR-02V-B (JST)
Magnetic Current Sensors
TCM1110-BAAA
Analog, SENT
Redundancy=No
Integrated Capacitors=No