Piezoelectric Buzzers
PS1240P02CT3
|
|
Size
| Outer Diameter(D) |
|
| Height(H) |
|
Electrical Characteristics
| Sound Pressure Level (Min.) |
|
| Frequency |
|
| Rated Input Voltage |
|
| Sound Pressure Level vs. Frequency |
Other
| Operating Temperature Range |
|
| Soldering Method |
|
| Packing |
|
| Package Quantity |
|
| Weight per pc |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1005X6S1C684K050BC
Capacitance=0.68μF
Edc=16V
T.C.=X6S
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2A821J080AA
Capacitance=820pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYNNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FG14X7S2A105KRT06
Capacitance=1μF
Edc=100V
T.C.=X7S
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32658G7225J000
2.2uF, 1250V DC
35mm(W) x 50mm(H) x 57.5mm(L)
SMD / SMT Inductors (Coils)
TMS201210ALM-2R2MTAA
L=2.2μH
Rated current=1.1A
L x W x T :
2 x 1.25 x 1mm
SMD / SMT Inductors (Coils)
VLS6045EX-220M
L=22μH
Rated current=1.9A
L x W x T :
6 x 6 x 4.5mm
SMD / SMT Inductors (Coils)
VLS6045EX-470M
L=47μH
Rated current=1.3A
L x W x T :
6 x 6 x 4.5mm
Leaded Inductors (Leaded Coils)
B78108E1153K009
L=15μH Rated Current=1.6A
Axial DxL:4mmx9.5mm
CeraDiode®
B72500D0050A060
Max. working voltage=5.6V DC
Capacitance (Typ.)=470pF