Transformers for BMS

VST10/9EE-202S2P4

Product Status
Production (NRND)
Recommended Alternate Part No. : VGT10/9EE-X03S2P4 (Interchangeability is not guaranteed.)
Applications
Automotive
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
10.40mm ±0.40mm
Width(W)
12.60mm ±0.40mm
Thickness(T)
10.60mm Max.

Electrical Characteristics

Turns Ratio
1:1:1:1
Coupling
Loosely Coupled
Inductance
350 to 895μH
Leakage Inductance [Max.]
27μH
Withstanding Voltage [Pri-Sec]
2.8kVrms 1min. or 3.4kVrms 1sec.
Withstanding Voltage [Coil-Core]
1.4kVrms 1min. or 1.7kVrms 1sec.

Other

Operating Temp. Range
-40 to 130°C
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [480mm Reel, Tape width 24mm]
Package Quantity
1800pcs
Weight
1.5g

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...