Transformers for DC-DC Converters

B82802A0030A320

Product Status
Production
Applications
General
Function
Flyback DC/DC Converter PoE+(30W)
Core Shape
EFD20
Type
B82802A
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
22.00mm Max.
Width(W)
25.70mm Max.
Height(H)
10.70mm Max.

Electrical Characteristics

Inductance
40μH ±10%
Turns Ratio
1:2.25:0.75:6.5
Withstanding Voltage [50Hz/1sec]
1000Vrms
Input Voltage [DC]
36 to 60V
Output Power
30W
Output1
Output2
Output3
Operating Frequency
100kHz

Other

Operating Temp. Range
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
160pcs
Weight
13g

Tech Info

Collapse all Expand all

Technical Support Tools