Tx Coil Units

WTM505090-10K2-5V-G1

Product Status
Obsolete
Recommended Alternate Part No. : WTM905525-12F2-12V-G (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.22, 2020
Last Purchase Order Date : May.31, 2021
Last Shipment Date : Dec.31, 2021
Type
Modules
Series
WTM
Application
General Machinery
Mobile
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
Φ50.0mm
Module Size
Φ53.0mm
Thickness of Module Size(T)
9.00mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
YES
Output Power
5W
Input Voltage / V
4.75 to 5.2
Inductance
6.3μH at 100kHz
Efficiency
70%

Other

Ferrite type
Flexible
Operating Temp. Range
-30 to 70°C
Weight
21.78g
IC Information
TB6865AFG (Toshiba IC)

Tech Info

Collapse all Expand all