Tx Coil Units

WT1005690-12K2-A6-G

Product Status
Production (NRND)
Recommended Alternate Part No. : WT1005690-12F2-A6-G1 (Interchangeability is not guaranteed.)
Type
Coil Units
Series
WT
Application
General Machinery
Mobile
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
(L)100.0mm x (W)56.0mm
Thickness of Coil Unit
4.81mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics

WPC Compliant
YES
Output Power
5W
Input Voltage / V
12
Inductance
11.5 to 12.5μH at 100kHz

Other

Ferrite type
Flexible
Operating Temp. Range
-30 to 70°C
Weight
51g
IC Information

Tech Info

Collapse all Expand all