Tech Library
Application & Cases
[ ]
Application Note

Wire-bondable NTC Thermistors Supporting the High Reliability of Optical Transceivers

A server with an optical transceiver inserted and TDK’s wire-bondable compatible NTC thermistor
As data centers and communications networks evolve to support faster speeds and greater bandwidth, the demand for high‑performance optical transceivers is surging. With the shift toward higher output and compact, high‑density designs, precise thermal management has become a critical factor in maintaining system reliability and performance. This article introduces TDK’s bondable NTC thermistor family—engineered to meet the thermal challenges of next‑generation optical transceivers.
We outline the key features, product options, and practical advantages these NTC thermistors provide to design engineers focused on innovation, operational stability, and long‑term reliability.
A server with an optical transceiver inserted and TDK’s wire-bondable compatible NTC thermistor
-------------------------------

downlaod  Comparison vs. Competitormove_to_download  Contact uslink_to_contact

 
-------------------------------
-------------------------------
-------------------------------
 

High‑Performance Optical Transceivers Rely on Bondable NTC Thermistors for Thermal Stability

-------------------------------

AI, cloud services, and 5G are pushing data centers to scale faster than ever. At the heart of this transformation are optical transceivers—critical modules that convert electrical signals to optical signals and back, enabling ultra-fast, high-capacity data transmission. These components power connections between servers and switches, accelerating performance and expanding network capacity.

As optical transceiver demand grows, so do expectations: higher reliability, smaller footprints, and support for extreme speeds. Meeting these challenges requires precise thermal management—making temperature-sensing solutions like TDK’s bondable NTC thermistor sessential for next-generation optical transceiver designs.

-------------------------------
Optical-Transceiver_block-diagram
Block Diagram of Optical-Transceiver
-------------------------------
 

How NTC Thermistor Stabilize Signals of Optical Transceivers

-------------------------------

High‑speed optical networks encounter a critical obstacle: heat. Inside optical transceivers, components such as laser diodes and driver ICs generate substantial thermal energy, which can shift laser wavelengths and degrade communication quality—particularly over long‑distance links.
TDK’s bondable NTC thermistor provides real‑time, high‑precision temperature sensing right next to the laser diode, enabling proactive temperature control and early abnormality detection.
This precise monitoring maintains stable laser wavelengths, extends device lifetimes, and boosts overall product reliability for the optical transceiver.
For the harshest environments, TDK’s gold‑electrode NTC thermistor adds exceptional durability and long‑term reliability, making it an indispensable element in next‑generation optical transceiver designs.
 

-------------------------------
How_Thermistors_Stabilize_heat_of_Optical_Transceiver
How Thermistors Stabilize heat of Optical Transceiver
-------------------------------
 

Why Top Engineers Prefer TDK’s NTC Thermistors for Optical Transceiver Designs
 

-------------------------------

TDK's NTCWS series thermistors are engineered for seemless integration into optical transceivers, delivering unmatched stability and performance. Here's why leading manafacturers choose TDK:

🔧 Simplified Assembly: Wire-bonding compatible, supporting multiple mounting methods (Au Wire, AuSn solder)
✅ Proven Quality at Scale: Competitive pricing backed by mass-production expertise from the automotive sector.
🛡️ Built for Harsh Conditions: Exceptional durability—passes sulfurization tests (H₂S 5 ppm, 40±2°C, 75±3% RH, 240 hr).
🎯 Precision You Can Trust: ±1% resistance tolerance for high-accuracy temperature sensing.

With decades of experience supplying the automotive market, TDK’s NTC thermistors exhibit less resistance drift than competing parts, guaranteeing long‑term reliability for next‑generation optical transceiver networks.
 

-------------------------------
 

Explore TDK’s NTC Thermistor Portfolio for optical transceiver

-------------------------------

The NTCWS series, TDK NTC thermistor product family, offers a variety of resistance values and B-constants, such as 10 kΩ and 100 kΩ,enabling optimal selection according to application and mounting conditions. So designers can select the perfect part for any optical transceiver mounting scenario.

Whether the transceiver requires a compact, wire‑bondable package for high‑density board layouts or a rugged, gold‑electrode version for harsh environments, TDK’s portfolio provides the right NTC thermistor with the exact temperature‑sensing characteristics needed.
Representative model examples are shown below.

-------------------------------

Part number​

Status​

Distributor Stock

Resistance(R25)​

B value(B25/85)​

Dimension ​

Electrode​

Package​

NTCWS3UF103HC1GT90AMass productionBuy Now go_to_detail 10kΩ±3%​3930K±1%a:0.33±0.04​t:0.25max​AuTray
NTCWS3UF103FC1GT90BMass productionBuy Now go_to_detail 10kΩ±1%​3930K±1%a:0.33±0.04​t:0.25max​AuTray
NTCWS3UF103FC1GG90DMass productionContact Us10kΩ±1%​3930K±1%a:0.33±0.04​t:0.25max​AuFilm
NTCWS4AF104HC1GT91EMass productionContact Us100kΩ ±3%​4050K±1%a:0.31±0.04​t:0.25±0.05mm​​AuTray
NTCWS4AF104FC1GT91FMass productionContact Us100kΩ±1%​4050K±1%a:0.31±0.04​t:0.25±0.05mm​AuTray
-------------------------------

We also have samples of the smaller‑sized 0.25x0.25 mm product available. For more details, please download the document at the bottom of the page.

-------------------------------
 

Reliability tests and comparative data for wire-bondable NTC thermistors ideal for optical transceivers

You can download data from reliability tests and performance comparison tests of TDK’s gold-electrode NTC thermistors versus other manufacturers’ products.
PDF-DL_Reliability-tests-and-comparative-data-for-wire-bondable-NTC-thermistors-ideal-for-optical-transceivers_new.png

[FILE NAME]tdk-apn-ntc_thermistor_for_optical_transceivers-vc1

[CAMPAIGN NAME]dm_t130_ntc-thermistor-for-optical-transceivers

-------------------------------

If you would like to see the actual product or request samples for evaluation, please feel free to contact us. For inquiries, please reach out to your TDK sales representative or use the link below.

Contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------