Tech Library
Products & Technologies
[ ]
Product Overview

Power Inductor TFM Series

The TFM series of power inductors consists of compact, thin inductors developed with the skillful utilization of the thin-film processing techniques acquired by TDK throughout its history.
By using metallic magnetic materials with high saturation magnetic flux densities, these products have achieved the outstanding DC superimposition characteristics required of power inductors.
This article describes and explains in detail valuable information for our customers related to the products in the TFM series, including their structures, features, and applications.
-------------------------------
-------------------------------
 

What is the TFM series of small metal power inductors?

-------------------------------

Figure 1 shows an overview of the TFM series. Starting with the TFM‑ALM series, we offer a lineup of additional series with further enhanced performance characteristics.

-------------------------------
SeriesTFM-ALMTFM-ALCTFM-BLDTFM-BLETFM-ALMATFM-BLEATFM-ALVA
Applications

Commercial Grade

tpl_icon-app1_ja.gif

 (Smart phones, tablets, other portable devices)

Automotive Grade

tpl_application_icon02_ja.gif

 (ADAS, ECU, in-vehicle cameras, radar, 
automotive communications modules)

Product
summary

Thin-film type inductors using metallic magnetic materials.
By employing our original pattern forming technology as well as 
metallic magnetic materials with improved saturation magnetic 
flux densities, these products have achieved rated currents 
on the order of several Amps despite being compact and low-profile. 
The risk of short-circuits is prevented by a structure which includes 
insulation between the coil conductors, for greater reliability.

Improved 
over earlier 
products by 
optimizing 
internal 
pattern.
Further enhanced 
over the 
ALM series
 by changing 
metals and 
optimizing 
internal patterns.
L-shaped 
terminals 
enable narrower 
pitch mounting 
than 
five-surface electrodes.
Magnetic 
materials and structure 
achieve lower 
resistance 
and higher 
current than 
the BLD series.
Compliant with 
in-vehicle 
quality 
standards; 
rated for 150°C.
Improved 
magnetic materials 
and design 
lower resistance 
and boost 
high-current 
capability 
compared to the 
ALMA series.
Improved metal 
materials 
enhance 
voltage-withstand performance 
over the 
ALMA series.
Features・Improved DC 
resistance 
and DC superimposition 
over earlier 
products.
・Low-loss 
coil
 
・L-shaped 
electrode
・Low resistance
・High current 
・L-shaped 
electrode

・AEC-Q200 
compliant
・Low stray 
magnetic flux
・Rated voltage:
 20 V (guaranteed)

 

・AEC‑Q200 
compliant
・Low  stray magnetic flux
・Rated voltage: 
20 V (guaranteed)
・Low DC 
resistance
・High 
current‑handling 
capability  
・L‑shaped 
electrode
・AEC‑Q200 
compliant
・Low stray 
magnetic flux 
・Rated voltage: 
40 V
 (guaranteed; 
usable in 
battery lines)
Figure 1: Product summary
-------------------------------
 

Structure of the TFM series that achieves a compact form while delivering industry‑leading performance

-------------------------------

The TFM series inductors are designed and produced utilizing TDK's thin-film processing. 
The coils are formed by Cu plating, enabling support for highly flexible designs, and the use of resin in terminal electrodes helps in reducing the potential stress caused by heat and board flexing.

-------------------------------
productoverview_inductors_tfm-product-structure-2-en.png
Figure 2:Product structure
-------------------------------
 

With proprietary material technology and structural design, the TFM series features a wide and diverse product lineup

-------------------------------

The features of each TFM series are shown in Figure 3. The TFM-ALMA, BLEA, and ALVA series are automotive-grade products capable of withstanding temperatures up to 150°C.

-------------------------------

Series

TFM-ALM

TFM-ALC

TFM-BLD

TFM-BLE

TFM-ALMA

TFM-BLEA

TFM-ALVA

Appearance

pov_inductors_tfm_tec00007_ja.png
pov_inductors_tfm_tec00008-2_ja.png
pov_inductors_tfm_fig-03-bld.png
pov_inductors_tfm_fig-03-ble.png
pov_inductors_tfm_tec00009_ja.png
pov_inductors_TFM201612ALMA_2.png
pov_inductors_tfm_tec00010-2_ja.png

Operating 
temperature 
range

-40 – 125°C 
(including self-heating)

-55 – 150°C
(including self-heating)

Magnetic 
material

Metallic magnetic material

Terminal
electrode
specifications

Resin electrode (conductive resin layer + plating)

Features

tpl_icon-app1_ja.gif
tpl_icon-app1_ja.gif
tpl_icon-app1_ja.gif
tpl_icon-app1_ja.gif
tpl_application_icon02_ja.gif
tpl_application_icon02_ja.gif
tpl_application_icon02_ja.gif

 ・Standard 
specification

・High 
efficiency

・L-shaped electrode

・Low resistance
・Compatible with 
・L-shaped electrode

・Automotive 
standard specification

・Automotive
specifications
・Low resistance
・Compatible with 
high current

・Automotive specifications
・40 V guaranteed

Figure 3: List of product features
-------------------------------

In the TFM series for consumer applications, there is a wide lineup ranging from high-current types that improve DC superposition characteristics and are effective for enhancing power supply efficiency in high-load regions, to low core-loss types that are effective for improving power supply efficiency in light-load regions.

-------------------------------
productoverview_inductors_tfm-Figure4&Figure5.png
-------------------------------

The newly added TFM-BLEA series for automotive applications achieves lower resistance and higher current capability compared to the conventional ALMA series, significantly improving power supply efficiency in high-load regions, which is crucial in automotive environments. Additionally, the temperature rise characteristics when current flows through the inductor are better than those of previous products, resulting in less heat generation and enabling a reduction in mounting area by replacing with more compact shapes.

-------------------------------
productoverview_inductors_tfm_figure6-en.png
Figure 6:Comparison with conventional products
-------------------------------
 
 

The TFM-ALVA series has been added to the lineup for automotive-grade products, which has been possible through the development of new  metallic magnetic materials.
This makes this series suitable for battery lines that were previously difficult to support with compact power inductors.

-------------------------------
pov_inductors_tfm_tec00025_20221013-3_en.png
Figure 7: Improved Withstanding Voltage Performance
-------------------------------
 

Applications of the TFM series

-------------------------------

Example applications which use the TFM series are shown in Figure 8. Due to their compact size, and large current ratings they are ideal for applications requiring high-density mounting such as smartphones and automotive ECUs.

-------------------------------

Application

Block diagram

Smartphone

pov_inductors_tfm_tec00013-2_en.png

Automotive ECU

pov_inductors_tfm_tec00014-2_en.png
Figure 8: List of products
-------------------------------
 

TFM series product lineup

-------------------------------

A list of products by series and shape is shown in Figure 8. Detailed information can be viewed and samples can be purchased by clicking on the product type name.

-------------------------------
Applications

Commercial Grade

tpl_icon-app1_ja.gif

Automotive Grade

tpl_application_icon02_ja.gif

Size
(mm)

Height
(mm)

TFM-ALM

TFM-ALC

TFM-BLD

TFM-BLE

TFM-ALMA

TFM-BLEA

TFM-ALVA

1.4×1.2

0.65 Max.   
Inductors,Coils:TFM141208BLE

TFM141206BLE

   

0.8 Max.

 

 

 

 

 

Inductors,Coils:TFM141208BLE

TFM141208BLE

 

 

 

1.6×0.8

0.8 Max.

 

 

pov_inductors_tfm_tec00015-2_ja.png

TFM160808ALC

020001_tfm160808bld_pi0401-2.png

TFM160808BLD

Inductors,Coils:TFM160808BLE

TFM160808BLE

 

 

 

2.0×1.2

0.8 Max.

 

 

Inductors,Coils:TFM201208ALD

TFM201208ALC

pov_inductors_tfm_020001_pi0801-2.png

TFM201208BLD

Inductors,Coils:TFM201208BLE

TFM201208BLE

 

 

 

1.0 Max.

 

 

 

 

 

 

 

pov_inductors_tfm_020001_tfm201210alma_pi0801.png

TFM201210ALMA

 

 

 

2.0×1.6

1.0 Max.
pov_inductors_tfm_tec00018-2_ja.png

TFM201610ALM

 

 

 

pov_inductors_tfm_tec00020-2_ja.png.png

TFM201610ALMA

 
Inductors,Coils:TFM201610GNM

TFM201610ALVA

1.2 Max.

 

 

 

 

pov_inductors_tfm_tec00020-2_ja.png.png

TFM201612ALMA

pov_inductors_TFM201612ALMA_2.png

TFM201612BLEA

 

2.5×2.0

1.2 Max.

 

 

 

 

 

 

pov_inductors_tfm_tec00022_ja.png

TFM252012ALMA

 
pov_inductors_tfm_tec00023_ja.png

TFM252012ALVA

3.2×2.5

1.2 Max.

 

 

 

 

pov_inductors_tfm_tec00024-2_ja.png

TFM322512ALMA

 
pov_inductors_tfm_tec00024_ja.png

TFM322512ALVA

Figure 9: List of products
-------------------------------
 

What is a power inductor?

-------------------------------

A power inductor is an inductor used in power circuits such as DC-DC converters, and is sometimes called a power coil or a power choke. Inductors have the property of storing energy through self-induction, and DC-DC converters, such as chopper-type converters, use a combination of this inductor and switching elements to convert voltage. (Refer to Figure 10). 
Inductors are classified into multilayer, thin-film, and wire-wound types according to their construction methods. The wire-wound type, which can carry large currents, is the mainstream for power inductors This type can be integrated with a variety of products that have either ferrite or soft magnetic metal cores. In recent years, smaller and thinner multilayer and thin-film types are also becoming capable of handling large currents.

-------------------------------
DC-DC_converter_(chopper_type_/_step-down_type)_and_inductor
Figure 10: DC-DC converter (chopper type / step-down type) and inductor
-------------------------------
 

Contact

-------------------------------

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------