Tech Library
Product Overview
[
]
Product Overview
Gas-filled contactors for high-voltage DC switching
The necessary change to environmentally friendly use of energy leads to the high demand for high-voltage and high-current DC applications.
TDK offers the High-Voltage Contactors (HVC) series which meet the requirements for High-Voltage DC emergency disconnection applications up to 600 A in electric cars, trucks, busses and DC fast chargers.
HVC series features excellent extinguishing characteristics in combination with a bipolar design for charging and discharging.
TDK offers the High-Voltage Contactors (HVC) series which meet the requirements for High-Voltage DC emergency disconnection applications up to 600 A in electric cars, trucks, busses and DC fast chargers.
HVC series features excellent extinguishing characteristics in combination with a bipolar design for charging and discharging.
Contents
Applications
The main applications for HVC are charging stations as well as battery junction boxes of EV cars.
Always a pair of HVC is used on both sides entrance and outlet.
Examples of applications:
- DC charger
- Electrical energy storage
- Commercial electrical vehicles
- Battery junction boxes for electrical vehicles
Benefits
- Hermetically sealed ceramic arc chamber, gas-filled for highly accurate, fast switching ensuring reliable operation over the whole lifetime.
- Very high number of switching cycles
- Up to 1500 V DC and 600 A
The TDK HVC series provides a longer lifetime and increased reliability compared with existing products due to:
- Less heat on the contacts
- Less likely to become stuck
- Less EMI
Product Portfolio
| Type / Series | HVC43 | HVC45 | HVC27 | HVC50 |
|---|---|---|---|---|
Coming soon
|
Coming soon
|
|||
| Max. operating voltage (V DC) |
1000 | 1000 | 1200 | 1500 |
| Continous operating current (A DC) |
250 | 300 | 500 | 600 |
| Coil voltage (V DC) | 12, 24 Single Coil |
Single Coil | 12, 24 Single Coil or Dual Coil |
Dual Coil |
| Temperature up to | 85 °C | |||
| Dimensions H x D x W (mm) |
75.5 x 40.4 x 78.0 | 74.3 x 42.5 x 86.5 | 92.5 x 44.0 x 89.0 | 107.3 x 94.2 x 141.0 |
| Weight (g) | ~300 | ~380 | ~500 | ~1600 |
| Standards | CE, UL 60947-4-1, AEC-Q200, sites: ISO 9001, IATF 16949, ISO 14001 | |||
| Contacts | Bipolar design | |||
| Part No. Lists | Contact | Contact | ||