Tech Library

Products & Technologies

[July. 2023] Product OverviewPower Inductor VLS Series

The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX/CX-H series, and VLS-EX/AF/EX-H/EX-D series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way.

Product Overview

The VLS-HBX/HBU wire-wound type inductors, use metallic magnetic materials for the core, while the VLS-CX/CX-H series and VLS-EX/AF/EX-H/EX-D series utilize ferrite materials.
In all series, leakage flux is reduced by covering the winding portion with resin containing magnetic material.

Figure 1: Product Overview
Series VLS-HBX
VLS-HBU
VLS-CX
VLS-CX-H
VLS-EX
VLS-AF
VLS-EX-H
VLS-EX-D
Product Overview Wire-wound and Magnetic Shield Type Inductor
using Metallic Magnetic Materials

Use metallic materials
to achieve high current and low RDC
Winding covered with resin containing magnetic material
to reduce leakage flux
Wire-wound and Magnetic Shield Type Inductor
Using Ferrite Materials

Optimized core shape from previous models
for improved electrical characteristics
Winding covered with resin containing magnetic material
to reduce leakage flux
Wire-wound and Magnetic Shield Type Inductor using Ferrite Materials

Uses optimal structural design to achieve high current and low RDC
Winding area covered with resin containing magnetic material to reduce leakage flux
Features Supports high current due to metallic core
Compact and low-profile, featuring silver electrodes on the terminals.
The HBU series
has a high-voltage specification suitable for boost circuits
Uses ferrite materials to achieve high withstand voltage
Compact and low-profile, featuring silver electrodes on the terminals.
The CX-H series
is guaranteed up to 125°C, suitable for automotive applications
Utilizes metallic terminals, medium-sized around 5-6mm square
The AF series is aimed at applications for sound quality improvement
The EX-H series is guaranteed up to 125°C, and the EX-D series is guaranteed up to 150°C, suitable for automotive applications
Applications VLS-HBX series VLS-HBU series VLS-CX series VLS-CX-H series VLS-EX series VLS-AF series VLS-EX-H series VLS-EX-D series
Smartphones
Tablet devices
Other portable devices
Boost circuits in displays, etc.
Smartphones
Tablet devices
Other portable devices
Smartphones
Tablet devices
Other portable devices
Automotive equipment (up to 125°C)
PoC filters
TVs, STBs, game consoles
Other AV equipment
TVs, STBs, game consoles
Other AV equipment
Automotive equipment (up to 125°C)
PoC filters
Automotive equipment (up to 150°C)
Engine rooms
PoC filters

Product Structure

The structure of the VLS series can be largely divided into two. The VLS-HBX/HBU series and the VLS-CX/CX-H series is smaller and thinner due to the terminal electrode structure.
The VLS-EX/AF/EX-H/EX-D series has metal terminals, and classified as medium-sized products of 5mm and 6mm square.

Figure 2: Product Structure
Series VLS-HBX
VLS-HBU
VLS-CX
VLS-CX-H
VLS-EX
VLS-AF
VLS-EX-H
VLS-EX-D
Product Structure
VLS-HBX series VLS-HBU series VLS-CX series
VLS-EXseries VLS-AF series VLS-EX-H series

Product Features

Figure 3 shows the features of each VLS series. The VLS-HBU series achieves high withstanding voltage by coating the metal core.
The VLS-CX-H/EX-H series and VLS-EX-D series are automotive products with an operating temperature range of 125°C and 150°C, respectively.

Figure 3: List of Product Features
Series VLS-HBX VLS-HBU VLS-CX VLS-CX-H VLS-EX VLS-AF VLS-EX-H VLS-EX-D
Appearance
VLS-HBX series
VLS-HBU series
VLS-CX series
VLS-EX series
VLS-AF series
VLS-EX-H series
Core: Metal Metal + coating Ferrite
Magnetic materials for outer resin Metal Ferrite Metal
Terminal electrode specification Silver electrode + plating Metal terminal + plating
Marking specification/method Polarity/Laser Polarity + L- value/Laser L-value/Laser Polarity + L-value + production serial number/Laser
Applications
Operating temperature range:
(Including self-temperature rise)
-40°C to 105°C -40°C to 125°C -40°C to 105°C -40°C to 125°C -40°C to 150°C
Features Supports high current
due to metallic core
Low-profile up to 1.2mm height
High withstand voltage due to metal core coating High withstand voltage due to ferrite core
Low RDC
Compact, low profile due to silver electrode structure Wide lineup from 0.47 to 680uH Specifications for sound quality improvement Medium size 5-6mm using metal terminals Supports high current due to metallic exterior resin
Supports up to 150°C
Size 2016 to 4mm square 252010,252012 2016 to 4mm square 3 to 4mm square 5 to 6mm square 6mm square 5 to 6mm square 5mm square

For automotive specifications, we have added the VLS5030EX-D series to our lineup, the first of our resin-shielded inductors that can be used in high-temperature environments up to 150°C.
By adopting a resin shield structure that maximizes the core volume and using metallic magnetic materials for the resin shield function, we have achieved superior electrical characteristics compared to our ferrite shield coils of the same size.
Achieves excellent electrical characteristics.

Figure 4: VLS5030EX-D Series for Automotive Specifications

Applications

The optimal VLS series for each application circuit is shown in Figure 5.
The VLS-HBU series is suitable for boost-type DC-DC converters, and the VLS-AF series is suitable for the low-pass filter circuit of D amplifiers.
The automotive grade VLS-EX-D series can be used in high-temperature environments up to 150°C, including engine rooms.

Figure 5: Applications and Products
Applications DC-DC Converter (Buck Type) DC-DC Converter (Boost Type) D Amp Low Pass Filter
Product Series
VLS-HBX
VLS-CX
VLS-EX
VLS-HBU
VLS-AF
VLS-CX-H (~125℃)
VLS-EX-H (~125℃)
VLS-EX-D (~150℃)

In recent years, the use of Power over Coax (PoC), which overlays signals and power on a single coaxial cable between the camera and the ECU to reduce vehicle weight and material cost, has been increasing.
The VLS-CX-H/EX-H/EX-D series can also be used as a PoC filter to separate the necessary signals and power in PoC circuits.

Figure 6: Applications (PoC Filter) and Products

Product List

The product list for each series and shape is shown in Figure 7. Clicking on the series name allows you to view detailed information and purchase samples.

Figure 7: Product List
  • 一般グレード
    Commercial Grade
  • 車載グレード
    Automotive Grade
Size
(mm)
Height
(mm)
VLS-HBX VLS-HBU VLS-CX VLS-CX-H VLS-EX VLS-AF VLS-EX-H VLS-EX-D
2.0x1.6 1.0 Max.
VLS201610HBX-1
VLS201610HBX-1
 
VLS201610CX-1
VLS201610CX-1
         
1.2 Max.
VLS201612HBX-1
VLS201612HBX-1
 
VLS201612CX-1
VLS201612CX-1
         
2.5x2.0 1.0 Max.
VLS252010HBX-1
VLS252010HBX-1
VLS252010HBU
VLS252010HBU
VLS252010CX-1
VLS252010CX-1
         
1.2 Max.
VLS252012HBX-1
VLS252012HBX-1
VLS252012HBU
VLS252012HBU
VLS252012CX-1
VLS252012CX-1
         
3.0x3.0 1.0 Max.     VLS3010CX-1          
1.2 Max.
VLS3012HBX
VLS3012HBX
 
VLS3012CX-1
VLS3012CX-1
         
1.5 Max.     VLS3015CX-1 VLS3015CX-H        
4.0x4.0 1.2 Max.
VLS4012HBX
VLS4012HBX
  VLS4012CX-1          
1.5 Max.       VLS4015CX-H        
2.0 Max.       VLS4020CX-H        
5.0x5.0 3.0 Max.               VLS5030EX-D
4.5 Max.        
VLS5045EX
VLS5045EX
 
VLS5045EX-H
VLS5045EX-H
 
6.0x6.0 4.5 Max.        
VLS6045EX
VLS6045EX
VLS6045AF
VLS6045AF
VLS6045EX-H
VLS6045EX-H
 

What are power inductors?

A power inductor is an inductor used in power circuits such as DC-DC converters, and is sometimes called a power coil or a power choke. Inductors have the property of storing energy through self-induction, and DC-DC converters, such as chopper-type converters, use a combination of this inductor and switching elements to convert voltage. (Refer to Figure 8).
Inductors are classified into multilayer, thin-film, and wire-wound types according to their construction methods. The wire-wound type, which can carry large currents, is the mainstream for power inductors This type can be integrated with a variety of products that have either ferrite or soft magnetic metal cores. In recent years, smaller and thinner multilayer and thin-film types are also becoming capable of handling large currents.

Figure 8: DC-DC Converter (Chopper Method, Buck Type) and Inductor

By setting the duty cycle (the ratio of ON time to switching cycle),
the voltage is lowered to the required voltage.

Repeat
switching