TDK’s SmartPressure™ products
With its industry-leading measurement accuracy and ultra-low power operation for always-on applications, the SmartPressure product family is best suited for smart phones, tablets, wearables, drones, and many other devices to determine accurate location of E911 calls, track changes in elevation for activity monitoring, support indoor or 3D navigation, and other motion- or position-based services. Home appliances such as washing machines, vacuum cleaners, water and gas meters can use the pressure sensors to monitor air flow or water level.
The SmartPressure product family includes support for waterproofing to 10 ATM.
A Development Kit is available for each product family for easy evaluation.
Contents
SmartPressure™ Applications
E911 |
Wearable Fitness Monitoring |
Mobile Phones |
Drones |
With its accurate measurement and low power consumption, our pressure sensors enables support for E911 service for Smartphone, Tablets and other mobile devices. It easily exceeds the +/-3m height accuracy (e.g., floor determination) specified by FCC for E911 (emergency) calls. |
Support for IPX8 waterproofing protects the device up to 10 ATM. This will offer a new level of device confidence in this ever-ruggedizing industry, and is perfect for tracking all kinds of fitness activity. |
With mobile phones in almost everyone’s pockets, using our MEMS pressure sensors makes indoor positioning even more accurate as well a providing the best elevation data for exercise activities. |
With waterproofing and small footprints our MEMS pressure sensors are great for the needs of drones, which require the most efficient ratio of weight to power distribution, and operate in various weather conditions. |
Barometric Pressure Sensors
| Part Number | ICP-20100 | ICP-10125 | ICP-10111 | ICP-10101 |
|---|---|---|---|---|
| Pressure sensing | Absolute barometric pressure sensor | Waterproof barometric pressure sensor | Absolute barometric pressure sensor | Absolute barometric pressure sensor |
| Technology | Capacitive MEMS delivering low power and low noise | Capacitive MEMS with waterproofing gel | Capacitive MEMS delivering low power and low noise | Capacitive MEMS delivering low power and low noise |
| Temperature Sensor | Available | Available | Available | Available |
| Temperature Range | -40°C to 85°C | -40°C to 85°C | -40°C to 85°C | -40°C to 85°C |
| Temperature compensation | Yes | Yes | Yes | Yes |
| Package | 2 x 2 x 0.8 mm3 8-pin LGA | 3.55 x 3.55 x 1.45 mm3 8-pin LGA | 2 x 2.5 x 0.92 mm3 10-pin HTCC | 2 x 2 x 0.7 mm3 8-pin LGA |
| Operating range | 300 – 1100 hPa | 300 – 1100 hPa | 300 – 1100 hPa | 300 – 1100 hPa |
| Waterproof | No | Yes, IPx8 waterproofing up to 10atm | No | No |
| Digital Features | Programmable measurement modes, Programmable interrupts, FIFO | Programmable measurement modes | Programmable measurement modes | Programmable measurement modes |
| Digital Interface | I2C, I3C and SPI serial interfaces | I2C serial interface | I2C serial interface | I2C serial interface |
| Operating voltage Range | 1.8V, 3.3V | 1.8V | 1.8V | 1.8V |
| IOs voltage range | 1.2V, 1.8V, 3.3V | 1.8V | 1.8V | 1.8V |
| Application Boards | DK-20100, EV_ICP-20100 | DK-10125, EV_ICP-10125 | DK-10111, EV_ICP-10111 | DK-10101, EV_ICP-10101 |
| Target Applications, including but not limited to: | Smartphone, wearables, drone, home appliances E911, altitude determination, activity tracking, navigation |
Smartwatches, fitness trackers, industrial drone, home appliances Altitude determination, activity tracking, navigation and water/gas metering |
Smartphone, wearables, drone, home appliances E911, altitude determination, activity tracking, navigation |
Smartphone, wearables, drone, home appliances E911, altitude determination, activity tracking, navigation |
Contact Information
Related Links
Product Portal

- Sensor Solution Provider
- Wide variety of sensors and sensor systems portfolio as Sensor Solution Provider

- Sensors and Sensor Systems product information
- A comprehensive guide to information on Sensors and Sensor Systems from the TDK Group.

- Pressure Sensors product information
- A comprehensive guide to information on Pressure Sensors from the TDK Group.