Tech Library
Solution Guides
[ ]
Solution Guide

Flex Crack Countermeasures in MLCCs Vol.2

MEGACAP frame relieving stress from PCB bending at two highlighted points, labeled "Stress Relief"
TDK offers five series of high-reliability MLCC designed to reduce the risk of short-mode failures caused by board deflection and to improve equipment reliability. In this Guide Vol. 2, we introduce two series equipped with metal frames. Please select the products that best suits your application to help enhance the reliability of your design.
MEGACAP frame relieving stress from PCB bending at two highlighted points, labeled "Stress Relief"
-------------------------------
-------------------------------
-------------------------------
-------------------------------
 

Countermeasures for flexure crack: Five high-reliability MLCCs series

-------------------------------

TDK offers a wide range of solutions for various products and applications.

-------------------------------
-------------------------------

*Please refer to Vol.1 for Soft Termination, Low Resistance Soft Termination, and fail-safe (Safety Design) products.

-------------------------------
 

MEGACAP (with metal frame)

-------------------------------

MEGACAP are products featuring metal frames attached to the terminal electrodes of MLCC. 
Because the metal frames absorb stress caused by thermal shock and board deflection, these capacitors provide exceptional resistance against them. 
Furthermore, the stacked (two-chip) type achieves twice the capacitance with the same mounting area, making it effective for saving board space.

--------------------------
MEGACAP Structure
Figure 1: Structure comparison
-------------------------------

No cracks occurred even with 10 mm of board bending

Below are the results of the board deflection test.
In a comparison where the board was bent by 10 mm, body cracks were observed in standard terminal products, whereas no cracks were found in MEGACAP products.

-------------------------------
Results of board flexure test
Figure 2: Results of board flexure test
-------------------------------

Features of MEGACAP (with Metal Frames)

  • Superior resistance to mechanical stress and thermal shock due to the metal frame structure
  • Doubles capacitance within the same footprint thanks to the stacked (two-chip) structure
  • C0G lineup available, offering stable temperature and DC bias characteristics
  • Mountable on aluminum substrates (aluminum PCBs)
-------------------------------

Main Applications

  • Smoothing and decoupling requiring high capacitance
  • Resonant circuits for wireless power transfer (WPT), etc.: C0G products
GradeMaterial 
Automotive GradeProduct ListDetail go_to_detail 
Product CatalogDetail go_to_detail 
Commercial GradeProduct ListDetail go_to_detail 
Product CatalogDetail go_to_detail 
-------------------------------
 

MEGACAP (low resistance, inline type)

-------------------------------

While MEGACAP can relieve mechanical stress thanks to its metal frames, it also has the drawback of increasing resistive components such as ESR. To overcome this drawback, we completely redesigned the product structure and commercialized a new type of MEGACAP that minimizes resistance. Its key feature is a structure in which MLCCs are arranged side by side.

-------------------------------
Structure comparison
Figure 3: Low resistance, inline type with original structure
-------------------------------

Horizontal multi-chip structure suppresses product height, ESR, and ESL

While conventional series stack MLCCs vertically, the CA series adopts a structure that places MLCCs horizontally (side by side). Even when more MLCCs are added, the product height and center of gravity barely increase, making it easier to reduce the vibration stress placed on the components. In addition, because each MLCC can be placed close to the board, increases in ESR and ESL are suppressed even when adding MLCCs. Thanks to this structure, the CA series is available in configurations up to a 3-chip structure, meeting the demand for higher capacitance. Furthermore, low resistance is achieved by optimizing the metal terminal material.

-------------------------------

➡Current ●Center of gravity

-------------------------------
Conventional CKG Series: Vertical ArrangementCA Series: Horizontal Arrangement
Features of the CA series: large capacity, low ESR, low profile, and reflow reliability
Increased height & higher center of gravity
➡ Higher vibration risk
Difficult to increase capacitance by adding MLCCs vertically
 
Low profile & low center of gravity
➡ Lower vibration risk.
Capacitance can be increased by adding MLCCs horizontally
Longer distance to the board
➡ Increases ESR / ESL
Maintains short distance to the board
➡ Suppresses increases in ESR / ESL
flow_arrow
With the CA series, you can expand capacitance while maintaining a low profile.
-------------------------------

Impedance / ESR Reduction

The graph below shows a comparison of the frequency characteristics of impedance and ESR. The new CA series (blue) has lower ESR than the conventional CKG series (black). Comparing them at the resonant frequency (SRF), the ESR of the new series is reduced by approximately 60% compared to the conventional series. 
Accordingly, a similar reduction in heat generation is expected (heat generation is proportional to ESR).

-------------------------------
Impedance / ESR frequency characteristics, ESR / heat value at self resonant frequency
Figure 4: Impedance / ESR frequency characteristics, ESR / heat value at self resonant frequency
-------------------------------

Features of Low-Resistance Multi-Element MEGACAP

  • Achieves high capacitance while minimizing product height and electrical resistance, through a horizontally arranged multi-element structure of MLCCs and optimized metal terminal materials.
  • Excellent resistance to mechanical stress and thermal shock due to the metal frame structure.
-------------------------------

Main Applications

  • Smoothing and decoupling applications requiring high capacitance
  • Resonant circuits for applications such as wireless power transfer (WPT): C0G dielectric type
GradeMaterial 
Automotive GradeProduct ListDetail go_to_detail 
Product CatalogDetail go_to_detail 
Commercial GradeProduct ListDetail go_to_detail 
Product CatalogDetail go_to_detail 
-------------------------------
 

Summary: Countermeasures Against Board Flexure Cracks Using High-Reliability MLCCs

-------------------------------

If cracks occur in the ceramic body and moisture penetrates into them, the risk of short-mode failure increases significantly. Particular care is required in applications such as the following:

  • Equipment constantly exposed to vibration or mechanical shock
  • Equipment susceptible to frequent drop impacts
  • Manufacturing processes where significant board flexure stress is applied during handling


TDK offers five series of high-reliability MLCCs designed to reduce the risk of short-mode failures caused by board flexure. We invite you to select the product from each series that best matches your application to help enhance the overall reliability of your design.

-------------------------------
Product SeriesImageResistance to 
board flexure
Suitability for 
capacitance increase
AdvantagesProduct Information
Soft termination
Soft termination
★★★★● Resin electrodes relieve stressAutomotive GradeDetail go_to_detail 
Commercial GradeDetail go_to_detail 
Soft termination
(low resistance type)
Soft termination (low resistance type)
★★★★● Proprietary terminal structure
achieves both high reliability
and low resistance
Automotive GradeDetail go_to_detail 
Commercial GradeDetail go_to_detail 
Safety design
Safety design
★★★● Dual-element (series) structure
reduces short-circuit risk
when cracks occur
● Resin electrodes relieve stress
Automotive GradeDetail go_to_detail 
MEGACAP
(with metal frame)
MEGACAP (with metal frame)
★★★★★★● Metal terminals relieve stress
● Enables 2x capacitance
with the same footprint
Automotive GradeDetail go_to_detail 
Commercial GradeDetail go_to_detail 
MEGACAP
(low resistance, inline type)
MEGACAP (low resistance, inline type)
★★★★★★★● Proprietary product design delivers
high capacitance, high reliability,
and low resistance
Automotive GradeDetail go_to_detail 
Commercial GradeDetail go_to_detail 
-------------------------------

For inquiries related to our products or sales, please contact us by filling the following Contact Form.

Contact

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------