Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
Tech Notes
Selection Guides
Technical Support Tools
Related Information
TDK Product Features
Disc type high voltage ceramic capacitors series with lead. The higher reliability has been achieved through the use of TDK original dielectric and copper for electrode material due to nice matching of the ceramic dielectrics material.Considering to the environment, compatible with halogen-free external resin coating.The lineup includes safety standard approved products compliant with the safety standards of various countries, as well as products complies with the AEC-Q200 standard required for automobile passive components.
News